??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
352367
Bill of material
110315_GP13A_0_3NM_3ST_SL
ORDERNO
absolute reduction
2874962197
average backlash no load
1.5 °
axial play
0.02 - 0.1 mm
direction of rotation, drive to output
=
gearhead length (l1)
23.7 mm
gearhead type
GP
mass inertia
0.015 gcm²
max. axial load (dynamic)
8 N
max. continuous input speed
8000 rpm
max. continuous torque
0.3 Nm
max. efficiency
75 %
max. force for press fits
100 N
max. intermittent input speed
8000 rpm
max. intermittent torque
0.45 Nm
max. motor shaft diameter
1.5 mm
max. radial load
16 N, 6 mm from flange
max. transmittable power (continuous)
1.9 W
max. transmittable power (intermittent)
2.9 W
number of autoclave cycles
0
number of stages
3
outer diameter
13 mm
radial play
max. 0.055 mm, 6 mm from flange
recommended temperature range
-40...+100 °C
reduction
131 1
version
Standard version
weight
17 g
name
Previews
3D
2D
Download CAD models