??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
3514 LED - Safety luminaire
Bill of material
40071350381
Part Number
40071350381
Preview Picture
LOD Level
Product Family
3514 LED - Safety luminaire
Material 1
40071350381
Material 1 EAN
4012539342915
Material 1 Description
3514 LED CG-S
Mounting method
Ceiling surface mounting
Function
Escape route lighting
Pictogram included
No
Lamp type
LED not exchangeable
Number of lighting heads
1
Material housing
Steel
Colour housing
White
Voltage type
AC/DC
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
Light distributor
Focal lens
Degree of protection (IP)
IP20
Impact strength
IK03
Protection class
I
Rated ambient temperature acc. IEC62722-2-1
-10 - 40 °C
Rated luminous flux acc. IEC 62722-2-1
512 lm
Height/depth
37.8 mm
Outer diameter
135 mm
Conductor cross section
2.5 mm^2
Testing system
CG-S | STAR | STAR+
Frequency
50 - 60 Hz
Outdoor use compliance
False
Luminaire with limited surface temperature, class "D“
False
Current consumption at 220V DC
25 mA
Apparent power at mains operation
9.5 VA
Max. system power
5.8 W
PDF Info
PDF Info
WEB Info
WEB Info
LDT file
LDT
Previews
3D
Dimension
2D
Download CAD models