??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
350inv60_120_240_9g - Bel Power Solutions
Bill of material
350INV60-120-240-9G
Part Number
350INV60-120-240-9G
Description
DC-AC Inverter for HEV (Hybrid Electric Vehicle) Applications, Power 6000W, Output 120/240VAC, 25A, Input 240 - 430VDC, Liquid Cooled, IP 65 & 67
Power
6000 W
Output Voltage
120 / 240 VDC
Input Voltage Range
240 - 430 VDC
Input Voltage Nominal
350 VDC
Output Current
25 A
Protection
IP65 / IP67
Cooling
Liquid
Power Flow
uni-directional - DC to AC
Operating Temperature
-40 to +70 °C
Dimensions WxHxD
374 x 163 x 384 mm
Previews
3D
2D
Download CAD models