??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
350dnc40_24_8g - Bel Power Solutions
Bill of material
350DNC40-24-8G
Part Number
350DNC40-24-8G
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 24VDC, 143A, Input 240 - 430VDC, Liquid Cooled, IP 65 & 67
Power
4000 W
Output Voltage
24 VDC
Input Voltage Range
240 - 430 VDC
Input Voltage Nominal
350 VDC
Output Current
143 A
Protection
IP65 / IP67
Cooling
Liquid
Power Flow
uni-directional - HV to LV
Operating Temperature
-40 to +70 °C
Dimensions WxHxD
270 x 113 x 342 mm
Previews
3D
2D
Download CAD models