??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
350848-6
Bill of material
350848-6
Part Number
350848-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350848-6
TE Internal Description
06P UMNL PLUG TEST ASSY 94V0
Product Type
Connector Assembly
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
6
Number of Power Positions
6
Number of Rows
2
Operating Voltage
600 VAC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Multiple Contact Types
Without
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
With
Mating Retention
With
Mating Retention Type
Latch
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Wire Size
30 - 10 AWG
Wire Size
.05 - 5.26 mm2
Row-to-Row Spacing
6.35 mm [ .25 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Assembly Integration Feature
Without
Special Features
Test Assembly
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Box
Packaging Quantity
1
For Use With
Universal MATE-N-LOK Sockets
Previews
3D
2D
Download CAD models