??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
350810-2
Bill of material
350810-2
Part Number
350810-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350810-2
TE Internal Description
05P UMNL CAP HSG
Product Type
Housing
Housing Type
Receptacle
Connector System
Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
5
Number of Rows
1
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Pin
Multiple Contact Types
Without
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Patch & Tabs
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Panel Thickness
.76 - 2.29 mm [ .76 - 2.29 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
GWT 750C (Without Flame)
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
1
For Use With
Appropriate Universal MATE-N-LOK Plug
Previews
3D
2D
Download CAD models