??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3508 - DIN6527L VHM FIRE-RATIOFRAESE
Bill of material
3508 10.000
Item ID
3508 10.000
Item Description
VHM FIRE-RATIOFRÄSER
Item Name
Werkzeug auslaufend! #6882 verwenden
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
DIN6527L
Standard Code Letter
B
Treatment
FEC
Cutting Diameter
10 mm
Cuttingedge Length, max.
22 mm
Protruding Length
32 mm
Overall Length
72 mm
Function Length
52 mm
Neck Diameter
9.500 mm
Shank Length
40 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
100
Connection Diameter, Machine Side
10 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
4
Effective Cutting Edge Count, Frontally
4
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
FIRE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.082 kg
Data Chip
0
Tool Style Code
1
Connection Code, Machine Side
ZYL01001005
Connection Code, Machine Side ISO 13399
ZYL10G1000h$06
Previews
3D
Dimension
2D
Download CAD models