??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
350628-8
Bill of material
350628-8
Part Number
350628-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350628-8
TE Internal Description
.062 CP&S SOK 18-24 PTPBR PLST
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Contact Fabrication
Stamped & Formed
Contact Current Rating Max
9 A
Contact Type
Socket
Contact Retention Within Housing
With
Mating Pin Diameter
1.57 mm [ .062 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Wire Size
24 - 18 AWG
Wire Size
.2 - .82 mm2
Accepts Wire Insulation Diameter Range
1.27 - 2.79 mm [ .05 - .11 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
UL File Number
E28476
UL Rating
Recognized
CSA File Number
LR 7189
AgencyStandard
CSA, UL
VDE Tested
No
Packaging Method
Reel
Packaging Quantity
4800
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models