??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
3504 - DIN1880 WALZENSTIRNFRAESER
Bill of material
3504 50.000
Item ID
Item description
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
M42
Standard Number
Treatment
FWA
Cutting Diameter
mm
Cutting width, min.
mm
Total Height
mm
Connection Type, Machine Side
FDA
Connection Form, Machine Side
3
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Weight
kg
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
Standard of Characteristics
DIN4000-83
Effective Cutting Edge Count, Frontally
Cutting Tool Material
HSS-E
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
2
Connection Code, Machine Side
Previews
3D
Dimension
2D
Download CAD models