??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
34SRC - Paired polyamide 6 furniture wheels, swivel bracket with stem
Bill of material
346200
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Stem diameter
Threaded stem length
15 mm
Wrench size
12 mm
Load capacity
daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models