??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
346350-5
Bill of material
346350-5
Part Number
346350-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
346350-5
TE Internal Description
36 WAY ECONOSEAL III HDR.RED
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Header
No
Shielded
No
Number of Positions
36
Number of Rows
3
Color
Red
Interface Plating
Tin (Sn)
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mounting Orientation
Horizontal90
Mounting Holes
Without
Locking Interface
Without
Centerline
5 mm [ .197 in ] Pitch
Width
48.82 mm [ 1.922 in ]
Length
70.76 mm [ 2.786 in ]
Packaging Quantity
117
Packaging Type
Box
Previews
3D
2D
Download CAD models