??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
agru
Description
343 - T-Diaphragm Valve
Bill of material
AGRU_35343403221_T-Diaphragm Valve_manually controlled_PVDF UHP natural_40/32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
343
Weight
kg
Dimension long
Dimension short
Description 1
T-Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Description 4
Material
PVDF UHP natural
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
mm
IDA
Inch
Outside diameter1 (DAOD1)
mm
IDA1
Inch
DN
DN2
S
mm
S1
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
D1
mm
Z
mm
H
mm
B
mm
T
mm
KV
CV
KGEW
0.000 mm
Previews
3D
Dimension
2D
Download CAD models