??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
agru
Description
342.20 - Diaphragm Valve
Bill of material
AGRU_35342204021_Diaphragm Valve_manually controlled_PVDF UHP natural_40 - MOP 10 bar DIN/ANSI/JIS
LOD Destination
LOD Level
Article number
Article number
Image Code
342.20
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Flange connection
Outside diameter (DAOD)
mm
IDA
Inch
DN
S1
mm
S2
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
H
mm
B
mm
KV
KGEW
0.000 mm
Dimension E
0.000 mm
미리보기
3D
치수도
2D
CAD모델 다운로드