??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
342.17 - Diaphragm Valve
Bill of material
AGRU_72342174011_Diaphragm Valve_manually controlled_PP Pure grey_40 - MOP 10 bar DIN/ANSI/JIS
LOD Destination
LOD Level
Article number
Article number
Image Code
342.17
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PP Pure grey
Connection methode
Flange connection
Outside diameter (DAOD)
mm
IDA
Inch
DN
S1
mm
S2
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
H
mm
B
mm
KV
KGEW
0.000 mm
Dimension E
0.000 mm
Previews
3D
尺寸
2D
下載CAD模型