??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
342.16 - Diaphragm Valve
Bill of material
AGRU_11342164011_Diaphragm Valve_manually controlled_PP grey_40 - MOP 10 bar DIN/ANSI/JIS
LOD Destination
LOD Level
Article number
Article number
Image Code
342.16
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM diaphragm
Material
PP grey
Connection methode
Flange connection
Outside diameter (DAOD)
mm
IDA
Inch
DN
S1
mm
S2
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
H
mm
B
mm
KV
KGEW
0.000 mm
Dimension E
0.000 mm
Previews
3D
Dimension
2D
Download CAD models