??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
agru
Description
342.14 - Diaphragm Valve
Bill of material
AGRU_16342143211_Diaphragm Valve_manually controlled_PP natural_32X2.9 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
342.14
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM diaphragm
Material
PP natural
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
L3
0.000 mm
H
mm
B
mm
T
mm
KV
KGEW
0.000 mm
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型