??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
341_stretcher_parts
Bill of material
340-5-03 Accessories
Code
Model number
Weight
g
A2
mm
B2
84 mm
D
mm
G
33.5 mm
H
65 mm
E2
mm
F2
45 - 57 mm
N3
11 x 19 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/HAF%C4%B0F%20%C4%B0%C5%9E%20GERD%C4%B0RME.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/LIGHT%20DUTY%20STRETCHER.pdf
Previews
3D
Dimension
2D
Download CAD models