??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
341
Bill of material
341 - 4
Model number
Force
N
Force
N
Thread length
mm
Weight
g
A
86 mm
A2
mm
B
84 mm
B2
84 mm
CMIN
50 mm
CMAX
mm
D
80 mm
E
45 - 57 mm
E2
mm
E3
mm
F
45 - 57 mm
F2
45 - 57 mm
G
33.5 mm
H
mm
H2
230 mm
J
mm
K
mm
LMIN
280 mm
LMAX
mm
N
11 x 17 mm
N2
11 x 24 mm
N3
11 x 19 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/341.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/341.pdf
Previews
3D
Dimension
2D
Download CAD models