??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
341.2 - Diaphragm Valve Pneumatic
Bill of material
AGRU_35341203221_Diaphragm Valve Pneumatic_double effective impulse_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
341.2
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve Pneumatic
Description 2
double effective impulse
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
H
mm
B
mm
T
mm
KV
KGEW
0.000 mm
X1
1
NDM
6.000 mm
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
CAD모델 다운로드