??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
agru
Description
341.1 - Diaphragm Valve Pneumatic
Bill of material
AGRU_35341103221_Diaphragm Valve Pneumatic_opened by resilience_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
341.1
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve Pneumatic
Description 2
opened by resilience
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
mm
IDA
Pollici
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
H
mm
B
mm
T
mm
KV
KGEW
0.000 mm
NDM
6.000 mm
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD