??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
341.1 - Diaphragm Valve Pneumatic
Bill of material
AGRU_40341103221_Diaphragm Valve Pneumatic_opened by resilience_ECTFE natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
341.1
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve Pneumatic
Description 2
opened by resilience
Description 3
EPDM/PTFE diaphragm
Material
ECTFE natural
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
H
mm
B
mm
T
mm
KV
KGEW
0.000 mm
NDM
6.000 mm
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型