您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 35339306333 Swing Type Check Valve w/o Sp. FPM-sealing PVDF UHP natural 63 - MOP 8 bar
agru
PURAD
PVDF Ultra High Purity Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/valves/339_3.prj},{NB=AGRU_35339306333_Swing Type Check Valve w/o Sp._FPM-sealing_PVDF UHP natural_63 - MOP 8 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35339306333},{M=35339306333},{BILDCODE=339.3},{WEIGHT=0.297},{DIMENSIONLANG=63 - MOP 8 bar},{DURCHMESSER=63},{EXT_BEZ_1=Swing Type Check Valve w/o Sp.},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection DIN},{DA=63.000},{IDA=2.000},{DN=50.000},{D1=108.500},{D2=31.800},{B=20.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
339.3 - Swing Type Check Valve w/o Sp.
Bill of material
AGRU_35339306333_Swing Type Check Valve w/o Sp._FPM-sealing_PVDF UHP natural_63 - MOP 8 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35339306333
35339306333
Article number
35339306333
35339306333
Image Code
339.3
Weight
0.297
0.297
kg
Dimension long
63 - MOP 8 bar
63 - MOP 8 bar
Dimension short
63
63
Description 1
Swing Type Check Valve w/o Sp.
Description 2
FPM-sealing
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Flange connection DIN
Outside diameter (DAOD)
63.000
63.000
mm
IDA
2.000
2.000
Inch
DN
50.000
50.000
D1
108.500
108.500
mm
D2
31.800
31.800
mm
B
20.500
20.500
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型