AGRU 72339133111 Swing Type Check Valve w/o Sp. FPM-sealing S4 PP Pure grey 315 - MOP 6 bar
agru
PURAD
PP-Pure Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/valves/339_13.prj},{NB=AGRU_72339133111_Swing Type Check Valve w/o Sp._FPM-sealing S4_PP Pure grey_315 - MOP 6 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72339133111},{M=72339133111},{BILDCODE=339.13},{WEIGHT=3.600},{DIMENSIONLANG=315 - MOP 6 bar},{DURCHMESSER=315},{EXT_BEZ_1=Swing Type Check Valve w/o Sp.},{EXT_BEZ_2=FPM-sealing S4},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection DIN},{DA=315.000},{DN=300.000},{D1=397.000},{D2=213.000},{B=45.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
339.13 - Swing Type Check Valve w/o Sp.
Bill of material
AGRU_72339133111_Swing Type Check Valve w/o Sp._FPM-sealing S4_PP Pure grey_315 - MOP 6 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72339133111
72339133111
Article number
72339133111
72339133111
Image Code
339.13
Weight
3.600
3.600
kg
Dimension long
315 - MOP 6 bar
315 - MOP 6 bar
Dimension short
315
315
Description 1
Swing Type Check Valve w/o Sp.
Description 2
FPM-sealing S4
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Flange connection DIN
Outside diameter (DAOD)
315.000
315.000
mm
DN
300.000
300.000
D1
397.000
397.000
mm
D2
213.000
213.000
mm
B
45.000
45.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型