slovenčina
English
337 Z18 102 ELK
Rollenbau
Institutional Castors
Series 330Z up to max. 110 kg
Series 330Z EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_330z/330z_el/337z_el_asmtab.prj},{NB=337 Z18 102 ELK},{ORDERNO=337 Z18 102 ELK},{WDAB=100x32},{LC=90},{H=132},{Z=18x62},{QB=M8 auf 19},{SR=118.0},{WB=Ball bearing},{VER=2},{VERPRA=3},{WHEEL=102 ELK 8},{VERS=1},{PPATH=parts/330z_el_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Rollenbau
Description
337Z-EL - Swivel Castor with directional lock
Bill of material
337 Z18 102 ELK
Article-number
337 Z18 102 ELK
337 Z18 102 ELK
Wheel-Ø A x width B
100x32
100x32
mm
Load capacity
90
90
kg
Overall height H
132
132
mm
tap
18x62
mm
cross hole
M8 auf 19
mm
Swivel radius
118.0
118.0
mm
Wheel bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型