??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rittal
Description
3377 - Trim frame for slimline cooling units - for SK 3366…
Bill of material
3377.000
Model No.
3377.000
PDF Catalog
PDF Catalog
Designation 1
Trim frame for slimline cooling units
Designation 2
for SK 3366…
Width
448 mm
Height
1582.5 mm
Depth
140 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-60
CNSETIM40
EC002617
Gewicht
11.500 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD