??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
337.1 - Sampling Valve
Bill of material
AGRU_35337100011_Sampling Valve_NPT-thread_PVDF UHP natural_10 - MOP 10 bar
LOD Destination
LOD Level
Article number
35337100011
Article number
35337100011
Image Code
337.1
Weight
0.053 kg
Dimension long
10 - MOP 10 bar
Dimension short
10
Description 1
Sampling Valve
Description 2
NPT-thread
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Thread connection
Outside diameter (DAOD)
10.000 mm
IDA
0.250 Inch
DN
6.000
Dimension L
58.500 mm
L1
28.500 mm
D
28.000 mm
H
25.500 mm
B
28.200 mm
T
13.200 mm
T1
14.500 mm
GIN
0.250 Inch
NPT
0.250
Previews
3D
Dimension
2D
Download CAD models