??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
336503-08-0050
Bill of material
336503-08-0050
Part Number
336503-08-0050
Description
AMC Right Angle Plug to MCX Straight Bulkhead Jack RG-178 50 mm Length 50 Ohms
Impedance
50
Low PIM
No
Connector 1 Series
AMC
Connector 1 Style
R/A Plug
Connector 1 Part Number
252167
Connector 2 Series
MCX
Connector 2 Style
Str Blkhd Jack
Connector 2 Part Number
252167
Cable Type
RG-178
Cable Length
1.97 in (50 mm)
Previews
3D
2D
Download CAD models