??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Gühring
Description
3362 - WN L-RAD.KOPIERFRAESER
Bill of material
3362 6.015
Item ID
Item Description
L-RAD,KOPIERFRAESER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN
Standard Code Letter
Treatment
FFO
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
mm
Function Length
mm
Neck Diameter
mm
Shank Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
Effective Cutting Edge Count, Frontally
Corner Radius
mm
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
SIGNUM-BESCHICHTET
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
kg
Data Chip
0
Tool Style Code
7
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models