??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Rittal
Description
3355 - Guide frame - for vario rack-mounted fan 115V/230V
Bill of material
3355.100
Model No.
3355.100
PDF Catalog
PDF Catalog
Designation 1
Guide frame
Designation 2
for vario rack-mounted fan 115V/230V
Width
482.72 mm
Height
43.6 mm
Depth
207.5 mm
rated operating voltage
110V DC, 230V AC
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002523
Gewicht
0.980 kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)