??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3355 Electrical condensate evaporation - For Blue e+ roof-mounted cooling unit
Bill of material
3355.720
Model No. SZ
3355.720
Designation 1
Electrical condensate evaporation for Blue e+ roof-mounted cooling unit
Width
89 mm
Height
121 mm
Depth
158 mm
total capacity
100 ml/h
rated operating voltage
380 V DC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-07-15
CNSECLASS80
27-18-07-15
CNSETIM40
EC002009
Gewicht
1.500 kg
Previews
3D
Dimension
2D
Download CAD models