??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3350 - Vario rack-mounted fans - Output class 320m³/h
Bill of material
3350.024
Model No. SK
PDF Catalog
PDF Catalog
Designation 1
Designation 2
Width
426 mm
Height
44 mm
Depth
200 mm
air throughput
rated operating voltage
with fan
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
kg
Previews
3D
Dimension
2D
Download CAD models