??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Maxon Motor
Description
332425
Bill of material
218416_gp10a_0_03nm_2st_kl
ORDERNO
absolute reduction
2561
average backlash no load
2.2 °
axial play
0 - 0.04 mm
direction of rotation, drive to output
=
extended temperature range
-40...+100 °C
gearhead length (l1)
20.4 mm
gearhead type
GP
mass inertia
0.005 gcm²
max. axial load (dynamic)
5 N
max. continuous input speed
12000 rpm
max. continuous torque
0.15 Nm
max. efficiency
65 %
max. force for press fits
10 N
max. intermittent input speed
12000 rpm
max. intermittent torque
0.2 Nm
max. motor shaft diameter
1.2 mm
max. radial load
20 N, 5 mm from flange
max. transmittable power (continuous)
0.74 W
max. transmittable power (intermittent)
0.98 W
number of autoclave cycles
0
number of stages
4
outer diameter
10 mm
radial play
max. 0.08 mm, 5 mm from flange
recommended temperature range
-40...+80 °C
reduction
256 1
version
Standard version
weight
8 g
name
Previews
3D
2D
CAD modeli indir