??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
331L RÜ-EL - Swivel castor with total lock
Bill of material
331L RU 10 127 EL
Article-number
Wheel-Ø A x width B
125x32 mm
Load capacity
100 kg
Overall height H
158 mm
Hole-Ø
mm
Swivel radius
130 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models