??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
331 RÜ-LK - Swivel castor with total lock
Bill of material
331 RU 150 LK
Article-number
331 RÜ 150 LK
Wheel-Ø A x width B
150x32 mm
Load capacity
50 kg
Overall height H
181 mm
Hole-Ø
12.5 mm
Swivel radius
120 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models