slovenčina
English
330LXK PT 102 EL
Rollenbau
Stainless Steel Castors
Series 330 LXP up to max. 100 kg
330 LXP-EL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxp/330_lxp_el/330lxp_el_asmtab.prj},{NB=330LXK PT 102 EL},{ORDERNO=330LXK PT 102 EL},{WDAB=100x32},{LC=90},{H=132},{TP=95x70},{HS=75x50},{HD=11.0},{SR=90.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 ELK 8},{BD=8.000},{VER=1},{VERPRA=1},{PPATH=330lxp_el_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rollenbau
Description
330LXP-EL - Swivel castor
Bill of material
330LXK PT 102 EL
Article-number
330LXK PT 102 EL
330LXK PT 102 EL
Wheel-Ø A x width B
100x32
100x32
mm
Load capacity
90
90
kg
Overall height H
132
132
mm
Dimension of top plate
95x70
95x70
mm
Hole spacing
75x50
75x50
mm
Hole-Ø
11.0
11.0
mm
Swivel radius
90.0
90.0
mm
Wheel bearing
Nylon Plain bearing
Nylon Plain bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型