??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
330L PT-TPKX - Swivel castor
Bill of material
330L PT 127 TPKX
Article-number
330L PT 127 TPKX
Wheel-Ø A x width B
125x32 mm
Load capacity
100 kg
Overall height H
158 mm
Dimension of top plate
90x70 mm
Hole spacing
75x45/62x52 mm
Hole-Ø
8.5 mm
Swivel radius
102.5 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models