??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
330 - Contender Kingpinless Premium (to 3000 lb/ea)
Bill of material
330XP08401S
Part Number
330XP08401S
Series
330 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Crowned Tread
Wheel Color
Grey Polyurethane
Temperature Range
Up to +180°F
Hardness
60 Shore D
Bearing Type
Brake Type
Swivel Lock
Capacity
2000 lbs.
Mount Height
10 1/8 Inch
Swivel Lead
2 1/16 Inch
Swivel Radius
6 1/16 Inch
Previews
3D
Dimension
2D
Download CAD models