??
Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
WMBerg
Description
32C & 32D-M - Aluminum Belt Pulleys - 2.5mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Gold Anodized
Bill of material
32D106-16_(2)
Product No.
Level of Details
Description
FLEX-E-BELT BANDOLEER SERIES
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Gold Anodized
Pitch
2.5 mm
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Bore
mm
Face Width
4.8 mm
Previews
3D
Dimension
2D
Download CAD models