??
Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
WMBerg
Description
32C & 32D - E-Z Entry Belt Pulleys - 32 Pitch (.0982 Circular Pitch)
Bill of material
32D3-16_(2)
Product No.
Level of Details
Inch
Description
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Gold Anodized
Pitch
32
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
7/16 Inch
Hub Diameter
5/8 Inch
Previews
3D
Dimension
2D
Download CAD models