您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
3288.0075
EMUGE-FRANKEN
FRANKEN
HSS and Solid Carbide Form End Mills
Powered by
CAD模型選擇
{emuge/franken/hss-20und20hartmetall-schaftformfre4ser/3288.prj},{NB=3288.0075},{SHA256=tUP1KhSbJKAHHfJN1p3JX+hQ8og/sEecq6acBS5y8Rg=},{INAME=3288_007500_gen},{NAME=3288_007500_gen},{DOC=3288/3288_007500.pdf},{NSM=DIN4000-82},{J21=3288.0075},{J22=Viertelrund-Profilfräser},{J3=F},{BLD=8},{H3=HSS},{J1=DIN 6518},{J6=ZYL01600115},{J8=FFO, FDR},{A1=8},{B2=7.5},{B3=23},{B5=71},{B71=7.5},{C11=ZYL},{C12=10},{C2=160},{C3=16},{C31=h6},{F1=R},{F3=N},{G4=7.5},{H11=HSSE},{H22=0},{DXF=3288/3288_007500.dxf},{XML=3288/3288_007500.xml},{CSV=3288/3288_007500.csv},{STP=3288/3288_007500_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3288
Bill of material
3288.0075
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
3288.0075
3288.0075
Item.Name
Viertelrund-Profilfräser
Company Code
F
Tool Style Code
8
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 6518
Connection Code, Machine Side
ZYL01600115
ZYL01600115
Treatment
FFO, FDR
Cutting Diameter
8
8
mm
Cuttingedge Length, max.
7.5
7.5
mm
Protruding Length
23
23
mm
Overall Length
71
71
Functional Length
7.5
7.5
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
160
160
Connection Diameter, Machine Side
16
16
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Flute Helix Hand
N
Section Radius
7.5
7.5
mm
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Previews
3D
2D
下載CAD模型
生成CAD模型