??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3281
Bill of material
3281.0015
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Viertelrund-Profilfräser
Company Code
F
Tool Style Code
8
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
DIN 6518
Connection Code, Machine Side
Treatment
FFO, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
35 mm
Overall Length
75
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Flute Helix Hand
N
Section Radius
mm
Cutting Tool Material
HF
Coolant Exit Style Code
0
Previews
3D
2D
Download CAD models