??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
327790
Bill of material
327789_GS16VZ4st
ORDERNO
absolute reduction
9235216561
average backlash no load
0.3 °
axial play
0 - 0.05 mm
direction of rotation, drive to output
=
extended temperature range
-40...+100 °C
gearhead length (l1)
19.2 mm
gearhead type
GS
mass inertia
0.01 gcm²
max. axial load (dynamic)
5 N
max. continuous input speed
8000 rpm
max. continuous torque
0.1 Nm
max. efficiency
62 %
max. force for press fits
5 N
max. intermittent input speed
8000 rpm
max. intermittent torque
0.3 Nm
max. motor shaft diameter
1 mm
max. radial load
20 N, 6.5 mm from flange
max. transmittable power (continuous)
0.78 W
max. transmittable power (intermittent)
0.98 W
number of autoclave cycles
0
number of stages
4
outer diameter
16 mm
radial play
max. 0.02 mm, 6 mm from flange
recommended temperature range
-15...+100 °C
reduction
141 1
version
Low backlash
weight
17 g
name
Previews
3D
2D
Download CAD models