??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3274060 - PTFIX-F
Bill of material
PHOENIX CONTACT 3274060
Product number of the Manufacturer
3274060
Short Description
Flange
Long Description
Flange, with screw-on fixing, length: 28.6 mm, width: 8.6 mm, height: 28.6 mm, color: gray, mounting type: Screw mounting
Manufacturer Type Description
PTFIX-F
Preview
GTIN
4055626394152
Manufacturer product designation
Flange
Manufacturer product description
Flange, with screw-on fixing, length: 28.6 mm, width: 8.6 mm, height: 21.7 mm, color: gray
Product type
PTFIX-F
GLN of manufacturer
4063151
International product number
4055626394152
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir