??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3273622 - PTFIX 10/12X4-NS35 GN
Bill of material
PHOENIX CONTACT 3273622
Product number of the Manufacturer
3273622
Short Description
Distribution block
Long Description
Distribution block, number of connections: 13, connection method: Push-in connection, Load contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 10 mm², Push-in connection, Line contact, cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: green
Manufacturer Type Description
PTFIX 10/12X4-NS35 GN
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
58.100 mm
International product number
4055626667423
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
13
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
28.600 mm
height at lowest possible mounting
58.100 mm
color
green
Assembly type
Top-hat rail TH35
net weight
0.042 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626667423
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, number of connections: 13, connection method: Push-in connection, Load contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 10 mm², Push-in connection, Line contact, cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: green
Product type
PTFIX 10/12X4-NS35 GN
URI of the product
http://www.phoenixcontact.com/product/3273622
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models