??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270520 - LPS-5/E
Bill of material
PHOENIX CONTACT 3270520
Product number of the Manufacturer
3270520
Short Description
Service connector
Long Description
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: red
Manufacturer Type Description
LPS-5/E
Preview
International product number
4055626138022
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
800 V
Min. line cross section, rigid
0.140 mm^2
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
net weight
0.004 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
Pole number
1
tackable possible
No
GTIN
4055626138022
Manufacturer product designation
Service connector
Manufacturer product description
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: red
Product type
LPS-5/E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models