??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270516 - LPO 2,5/E
Bill of material
PHOENIX CONTACT 3270516
Product number of the Manufacturer
3270516
Short Description
Pick-up plug
Long Description
Pick-up plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Manufacturer Type Description
LPO 2,5/E
Preview
International product number
4063151854768
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Min. line cross section, rigid
0.140 mm^2
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
net weight
0.004 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
Pole number
1
tackable possible
No
GTIN
4063151854768
Manufacturer product designation
Pick-up plug
Manufacturer product description
Pick-up plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Product type
LPO 2,5/E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models