??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270410 - DF-PTMC-ZB
Bill of material
PHOENIX CONTACT 3270410
Product number of the Manufacturer
3270410
Short Description
Marker adapter
Long Description
Marker adapter, for direct mounting on top and for accommodating the marking, length: 30 mm, width: 11 mm, height: 13 mm, color: gray
Manufacturer Type Description
DF-PTMC-ZB
Preview
International product number
4055626061085
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626061085
Manufacturer product designation
Marker adapter
Manufacturer product description
Marker adapter, for direct mounting on top and for accommodating the marking, length: 30 mm, width: 11 mm, height: 13 mm, color: gray
Product type
DF-PTMC-ZB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型