??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270406 - DF-PTMC-2-ZB
Bill of material
PHOENIX CONTACT 3270406
Product number of the Manufacturer
3270406
Short Description
Marker adapter
Long Description
Marker adapter, for accommodating the marking, length: 30 mm, width: 8.5 mm, height: 13 mm, color: gray
Manufacturer Type Description
DF-PTMC-2-ZB
Preview
International product number
4055626314938
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
GTIN
4055626314938
Manufacturer product designation
Marker adapter
Manufacturer product description
Marker adapter, for accommodating the marking, length: 30 mm, width: 8.5 mm, height: 13 mm, color: gray
Product type
DF-PTMC-2-ZB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model