??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3270400 - DF-PTMC-O
Lista materiale
PHOENIX CONTACT 3270400
Product number of the Manufacturer
3270400
Short Description
Flange cover
Long Description
Flange cover, for direct mounting on top and for accommodating the marking, length: 30 mm, width: 22 mm, height: 13 mm, color: gray
Manufacturer Type Description
DF-PTMC-O
Preview
International product number
4055626061054
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
30 mm
net weight
0.002 kg
min. thickness
22 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626061054
Manufacturer product designation
Flange cover
Manufacturer product description
Flange cover, for direct mounting on top and for accommodating the marking, length: 30 mm, width: 22 mm, height: 13 mm, color: gray
Product type
DF-PTMC-O
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD