??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270242 - D-PTRV 8 WH 8-1
Bill of material
PHOENIX CONTACT 3270242
Product number of the Manufacturer
3270242
Short Description
End cover
Long Description
End cover, length: 100 mm, width: 2.2 mm, height: 80.8 mm, color: white
Manufacturer Type Description
D-PTRV 8 WH 8-1
Preview
International product number
4055626260259
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
White
height
100 mm
net weight
0.008 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626260259
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 100 mm, width: 2.2 mm, height: 80.8 mm, color: white
Product type
D-PTRV 8 WH 8-1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models